1701h RxPDO fixed mapping parameter 0x1701
Fixed map for supporting velocity mode on axis 1.
Sub-Index | Value | Mapped Value |
---|---|---|
0 | 2 | Two PDO entries |
1 | 0x60400010 | 6040h – Control Word |
2 | 0x60FF0020 | 60FFh – Target velocity |
Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 1701h | 0h | Unsigned8 | - | - | Read only | No |
Mapping entry 1 | 1701h | 1h | Unsigned32 | - | - | Read only | No |
Mapping entry 2 | 1701h | 2h | Unsigned32 | - | - | Read only | No |